Publiceer je producten
MMIX II Shower set Vaska
MMIX II Shower set Vaska
MMIX II Shower set Vaska

    MMIX II Shower set Vaska

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    The MMIX II features an updated design for its hand shower unit with carefully considered details. In this version, the shower set is clamped to the inlet tubes, which saves drilling in the wall and disturbing the moisture barrier. It's a high-quality piece without compromise.

    Art.no: 331400 RSK 8283428 NRF 4294664 

    Specificatie
      • Model "Vaska"
      • Shower bar with bracket for mounting on 40 c/c pipes
      • Shower hose in metal, PVC- and BPA-free
      • With Easy-Clean anti-limescale system
      • Lead Free material
    Technische specificatie
    • Unieke ref.331400
    • ProductfamilieShowers
    • ProductgroepMora MMIX
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-01
    • Editienummer1
    • Hoogte (mm)750
    Links
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)1.08
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures