Publiceer je producten
MMIX II Kitchen mixer soft care
MMIX II Kitchen mixer soft care
MMIX II Kitchen mixer soft care

    MMIX II Kitchen mixer soft care

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any interior. It’s the perfect way to experience Mora’s lasting water experience in an attractive, affordable package.

    MMIX II soft has a gently curved geometric design that exudes a classic, easy-to-work-with style.

    With extended lever (150 mm) - article number: 332111 RSK: 8312162 NRF: 4290577 LVI 6261281



    Specificatie
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Swivel spout, limitation part for 60°, 85°, 110° or 360° included
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm
    Technische specificatie
    • Unieke ref.332111
    • ProductfamilieKitchen Mixers
    • ProductgroepMora MMIX II
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-01
    • Editienummer1
    • Hoogte (mm)391
    Links
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)2.02
    Classificatie
    • Categorie BIMobjectKeuken - Kranen en mengkranen
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011431
    • ETIM-naamKitchen mixing tap
    • Uniclass 2015-codePr_40_20_87_84
    • Uniclass 2015-beschrijvingSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets