Publiceer je producten
Mora MMIX II Wash through mixer
Mora MMIX II Wash through mixer
Mora MMIX II Wash through mixer

    Mora MMIX II Wash through mixer

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    MMIX II unifies its ergonomic design with top-tier energy efficiency in a stylish chrome piece that blends quality and looks. This year, we’ve updated its design language with straighter lines and boosted its energy-saving attributes.

    Art.no 333092 RSK 8447005 NRF 4290143


    Specificatie
      • ESS (energy saving system)
      • Ceramic cartridge with soft closing function
      • Adjustable flow control and temperature limiter
      • Eco (energy and water saving aerator)
      • Fixed spout, or 360°
      • Soft PEX® hoses with 3/8" connecting nut (stainless steel braided)
      • Lead Free material
      • Hole diameter Ø34-37 mm


    Technische specificatie
    • Unieke ref.333092
    • ProductfamilieBasin Mixers
    • ProductgroepMora MMIX
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-01
    • Editienummer1
    • Hoogte (mm)241
    Links
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)1.84
    Classificatie
    • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011328
    • ETIM-naamWashbasin mixing tap
    • Uniclass 2015-codePr_60_75_08_54
    • Uniclass 2015-beschrijvingMixers
    • CSI MasterFormat 2014 Code41 14 33
    • CSI MasterFormat 2014 TitelMixers
    • OmniClass-nummer23-31 11 00
    • OmniClass-titelFaucets