Publiceer je producten
MMIX II Shower Kit 40 c/c with connection up
MMIX II Shower Kit 40 c/c with connection up
MMIX II Shower Kit 40 c/c with connection up

    MMIX II Shower Kit 40 c/c with connection up

    The timeless style and energy-saving technology of the environmentally certified MMIX II collection enhance any bathroom interior. Based on energy-saving technology, it’s the perfect way to experience Mora’s sustainable water concept in an attractive, affordable package.

    The MMIX II shower kit features an updated design for its hand shower unit and an enhanced thermostat. Mora’s signature attention to detail and focus on quality mean this sleek chrome shower delivers on all fronts.

    Art.no 334025 RSK 8283440

    LEED compliant (6 l/min) - Art.no: 334025.LD RSK 8283441 

    Specificatie
      • Note! 40 c/c
      • With shower connection up
      • Pressure balanced thermostatic mixer
      • Temperature handle with safety stop at 38°C
      • With Eco-function
      • Lead Free material
      • Approved non-return valves, EN-Standard EN1717
    Technische specificatie
    • Unieke ref.334025
    • ProductfamilieShowers
    • ProductgroepMMIX II
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-01
    • Editienummer1
    • Hoogte (mm)750
    • Breedte (mm)267
    Links
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    • Nettogewicht (kg)3.9
    Classificatie
    • Categorie BIMobjectSanitair - Douches
    • IFC-classificatieFurnishing Element
    • ETIM-codeEC011329
    • ETIM-naamShower mixing tap
    • Uniclass 2015-codePr_40_20_87_76
    • Uniclass 2015-beschrijvingShower heads
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
    • OmniClass-nummer23-31 17 19
    • OmniClass-titelShower Head Fixtures