Publiceer je producten
MORA INXX II toilet paper holder spare
MORA INXX II toilet paper holder spare
MORA INXX II toilet paper holder spare
MORA INXX II toilet paper holder spare
MORA INXX II toilet paper holder spare
MORA INXX II toilet paper holder spare

    MORA INXX II toilet paper holder spare

    For those who are short on storage space, or just want to keep things minimal in your bathroom, the Mora Armatur´s extra toilet roll holder is a sharp, functional solution. 

    A complement to the Mora toilet roll holder, install an extra toilet roll holder. Functional and stylish, it’s designed to echo the design intentions of its sibling. This time with a softly finished ‘stopper’ and easy to fit assembly. Available in chrome, matte white and black, brushed or polished brass.

    Chrome. Art.no: 521052 RSK 8744122 NRF 4294372 LVI 5778262 EAN 7391887258817                                                                          Matte black. Art.no: 521052.12 RSK 8744123 NRF 4294373 LVI 5778263 EAN 7391887258824                                                                Matte white. Art.no: 521052.22 RSK 8744126 NRF 4294376 LVI 5778266 EAN 7391887258831                                                           Polished brass. Art.no: 521052.60 RSK 8744124 NRF 4294374 LVI 5778264 EAN 7391887258848                                                      Brushed brass. Art.no: 521052.62 RSK 8744125 NRF 4294375 LVI 5778265 EAN 7391887258855

    Specificatie
      • With screw and plug
    Technische specificatie
    • Unieke ref.521052
    • ProductfamilieAccessories
    • ProductgroepMora INXX II
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-12
    • Editienummer1
    • Hoogte (mm)48
    • Breedte (mm)93
    • Diepte (mm)220
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inDenemarken
    • Gefabriceerd inChina
    • Nettogewicht (kg)0.502
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieObject
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_70_22_90
    • Uniclass 2015-beschrijvingToilet paper dispensers
    • OmniClass-nummer23-31 25 00
    • OmniClass-titelToilet and Bath Specialties
    • CSI UniFormat II-codeE1090
    • CSI UniFormat II-titelOther Equipment