Publiceer je producten
MORA INXX II Toiletbrush
MORA INXX II Toiletbrush
MORA INXX II Toiletbrush
MORA INXX II Toiletbrush
MORA INXX II Toiletbrush
MORA INXX II Toiletbrush

    MORA INXX II Toiletbrush

    Unapologetic in its confidence, the Mora Armatur´s toilet brush blends hygienic function with a tubular silhouette. 

    Created to bring a level of elegance to its function, the toilet brush is wall mounted for stability and features a longer handle for ease of use. Available in matte black or white, brushed and polished brass and clean chrome.

    Chrome. Art.no: 521053 RSK 8714276 NRF 4294344 LVI 5778237 EAN 7391887258565                                                                          Matte black. Art.no: 52105312 RSK 8714277 NRF 4294345 LVI 5778238 EAN 7391887258572                                                                Matte white. Art.no: 521053.22 RSK 8714280 NRF 4294348 LVI 5778241 EAN 7391887258589                                                           Polished brass. Art.no: 521053.60 RSK 8714278 NRF 4294346 LVI 5778239 EAN 7391887258596                                                      Brushed brass. Art.no: 521053.62 RSK 8714279 NRF 4294347 LVI 5778240 EAN 7391887258602

    Specificatie
      • With screw and plug
    Technische specificatie
    • Unieke ref.521053
    • ProductfamilieAccessories
    • ProductgroepMora INXX II
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-12
    • Editienummer1
    • Hoogte (mm)82
    • Breedte (mm)118
    • Diepte (mm)393
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inDenemarken
    • Gefabriceerd inChina
    • Nettogewicht (kg)1.237
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieObject
    • UNSPSC-naamSanitary ware
    • UNSPSC-code301815
    • Uniclass 2015-codePr_40_20_76_86
    • Uniclass 2015-beschrijvingToilet brush holders
    • OmniClass-nummer23-31 25 00
    • OmniClass-titelToilet and Bath Specialties
    • CSI UniFormat II-codeE1090
    • CSI UniFormat II-titelOther Equipment