Publiceer je producten
MORA INXX II Towel bar double
MORA INXX II Towel bar double
MORA INXX II Towel bar double
MORA INXX II Towel bar double
MORA INXX II Towel bar double
MORA INXX II Towel bar double

    MORA INXX II Towel bar double

    An easy on the eye double towel rack with an expansive width to complete the full Mora look. 

    Designed to lift the bathroom experience to new levels of modernity, the double towel rack has a little extra width for better airing. Striking in chrome, classic and warm in brushed or polished brass or edgy matte black or white. 
     

    Chrome. Art.no: 521055 RSK 8755039 NRF 4294366 LVI 5778257 EAN 7391887258763                                                                          Matte black. Art.no: 521055.12 RSK 8755040 NRF 4294367 LVI 5778258 EAN 7391887258770                                                                Matte white. Art.no: 521055.22 RSK 8755043 NRF 4294371 LVI 5778261 EAN 7391887258787                                                           Polished brass. Art.no: 521055.60 RSK 8755041 NRF 4294368 LVI 5778259 EAN 7391887258794                                                      Brushed brass. Art.no: 521055.62 RSK 8755042 NRF 4294369 LVI 5778260 EAN 7391887258800

    Specificatie
      • With screw and plug
      • 800 mm
    Technische specificatie
    • Unieke ref.521055
    • ProductfamilieAccessories
    • ProductgroepMora INXX II
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-03-12
    • Editienummer1
    • Hoogte (mm)48
    • Breedte (mm)155
    • Diepte (mm)890
    Gerelateerd
    • HoofdmateriaalMessing
    • Secundair materiaalChroom
    • Ontworpen inDenemarken
    • Gefabriceerd inChina
    • Nettogewicht (kg)1.92
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • Uniclass 2015-codePr_30_36_59_38
    • Uniclass 2015-beschrijvingHolders and hooks
    • CSI MasterFormat 2014 Code41 23 19
    • CSI MasterFormat 2014 TitelHooks
    • OmniClass-nummer23-31 25 25
    • OmniClass-titelTowel Bars
    • CSI UniFormat II-codeE1090
    • CSI UniFormat II-titelOther Equipment