Publiceer je producten
SOLO I, mirror
SOLO I, mirror

    SOLO I, mirror

    An attractive framed design, with touch-operated backlighting in a versatile mirror package that’s easy to style into any space.

    Encased in an attractive metal frame in matt black aluminium, with an inner LED band, Solo I gives a dynamic atmosphere to an interior. Its mirror is anti-fog for ease of use, allowing the simplicity of the design to always remain in focus.

    Article number: 953099.12 Size: Ø 1000 mm

    Specificatie
      • Ø 1000 mm
      • Matte black frame
      • Energy efficient LED lightning
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • 6400 K
      • IP 44 rated
      • CE-certified
      • Weight: 5,466 kg
      • Slimline 40 mm wall projection
    Technische specificatie
    • Unieke ref.953099-12
    • ProductfamilieX Collection
    • ProductgroepMirrors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-06-09
    • Editienummer1
    Links
    Gerelateerd
    • HoofdmateriaalAluminium
    • Secundair materiaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inPolen
    • Nettogewicht (kg)5.47
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • Uniclass 2015-codePr_25_71_53_06
    • Uniclass 2015-beschrijvingBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-titelMirrors
    • CSI UniFormat II-codeE1090
    • CSI UniFormat II-titelOther Equipment