Publiceer je producten
Diesel Generator Set, mtu Series 4000 12V 1250-1750kWe, 60Hz, 380-13800V

Diesel Generator Set, mtu Series 4000 12V 1250-1750kWe, 60Hz, 380-13800V

mtu 4000 series generator sets perform at the highest level and cover the power range from 1125 to 3250 kWe (1550 to 3400 kVA). With a robust design and optimal fuel consumption, our diesel generator sets are trusted by customers around the world.

  • Verified product design, quality and performance integrity
  • Cutting-edge emissions control
  • Superior on-site specific de-rating behavior due to state-of-theart engine controller with engine site condition management system
  • Compliant with industry codes & standards
  • The generator set fulfills performance per ISO 8528 and offers 100% load acceptance according to NFPA 110
  • Permanent magnet excitation system for generator as standard for improved transient response
  • Best-in-class reliability and availability
  • Optimized maintenance intervals
  • Fulfil worldwide certifications: ISO 8528, CE/IEC, UL2200, NFPA 110, IBC2009, German Grid Code
  • Uptime Inst. Compliant: Tier I, II, III, IV
Technische specificatie
  • Unieke ref.Rolls-Royce-Solutions-America-1250-1750kWe
  • ProductfamilieElectrical Generator Sets
  • Productgroepmtu 12V4000
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-06-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMetaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Power Generation & Light
  • ETIM-codeEC002823
  • ETIM-naamPower generator
  • UNSPSC-naamDiesel generators
  • UNSPSC-code26111601
  • Uniclass 2015-codePr_60_70_65_34
  • Uniclass 2015-beschrijvingGenerator sets
  • CSI MasterFormat 2014 Code26 32 13.13
  • CSI MasterFormat 2014 TitelDiesel-Engine-Driven Generator Sets
  • OmniClass-nummer23-35 11 15 11
  • OmniClass-titelDiesel Generator Sets

Beschikbaarheid regio

Noord Amerika Zuid-Amerika