Publiceer je producten
Locxend Grooved End Suction Diffusers - 1011G

Locxend Grooved End Suction Diffusers - 1011G

Series 1011G Locxend Grooved End Suction Diffusers provide economical and compact pump protection by straining foreign particles and providing proper flow conditions to the pump.


Specificatie
  • Features

    • Knobs open quickly for easier maintenance access
    • Reduces installation cost and joint leak paths because one unit acts as elbow, strainer, and entry pipe to the suction side of the pump
    • Grooved inlet for fast and economical installation of piping systems
    • O-ring seal eliminates need to clean sealing area and install a new flat gasket
Technische specificatie
  • Unieke ref.1011G-Suction-Diffuser
  • ProductfamilieSpecialty Products
  • ProductgroepSuction Diffusers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieKlep
  • UNSPSC-naamSwing check valves
  • UNSPSC-code40141634
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING