Publiceer je producten
Class 250 Cast Iron Standard Wafer Silent Check Valves - 103MAP

Class 250 Cast Iron Standard Wafer Silent Check Valves - 103MAP

Series 103MAP class 250 cast iron standard wafer silent check valves are designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge. Maximum temperature rating 500psi at 150 degrees F.

Specificatie
  • Features

    • Spring closes the disc before flow reversal, preventing surge and water hammer
    • Mating surfaces of the disc and seat are hand lapped for best possible sealing
    • Disc is fully guided at top and bottom to insure alignment and sealing at any installation angle
    • Disc begins to open at .5 psi
    • Disc opens 1/3” per inch of line size, greater than similar competitive products, for enhanced flow
    • Bodies are designed to accommodate 110% flow of equivalent pipe size
Technische specificatie
  • Unieke ref.103MAP-Silent-Check-Valves
  • ProductfamilieSpecialty Products
  • ProductgroepSilent Check Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamBall check valves
  • UNSPSC-code40141618
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING