Publiceer je producten
Class 125 Cast Iron Globe Body Silent Check Valves - 105MAT

Class 125 Cast Iron Globe Body Silent Check Valves - 105MAT

Designed for liquids and gases where flow reversal can cause surge and water hammer. Used extensively in pump suction and discharge.

Specificatie
  • Lead Free* Models Available

    2 to 30 in. (50 to 750mm)

Technische specificatie
  • Unieke ref.105MAT-Silent-Check-Valves
  • ProductfamilieSpecialty Products
  • ProductgroepSilent Check Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamBall check valves
  • UNSPSC-code40141618
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING