Publiceer je producten
Class 900, RF Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1606

Class 900, RF Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves - 1606

Series 1606 Class 900, RF Carbon Steel or Stainless Steel Chexter Tilting Disc Check Valves can be used in a variety of applications including gas and liquid applications, water filtration, oxygen systems, boiler feed lines, centrifugal pump and compressor systems, and process applications.


Specificatie
  • Features

    • Single moving part ensures long, trouble-free service life
    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
    • RF (raised face) valve
Technische specificatie
  • Unieke ref.1606-Check-Valve
  • ProductfamilieValves
  • ProductgroepCheck Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamSwing check valves
  • UNSPSC-code40141634
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING

Beschikbaarheid regio

Noord Amerika
Canada
Mexico
Verenigde Staten