Publiceer je producten
Locxend Grooved End Control Chek Valves - 722G

Locxend Grooved End Control Chek Valves - 722G

Designed for installation in pump discharge grooved end piping systems where it performs triple duty. It acts as a spring loaded silent check valve, a shutoff valve, and a balancing valve.


Specificatie
  • Features

    • Position indicator ensures accurate and repeatable balancing through disc positioning in throttling service
    • Valve closes prior to flow reversal which protects the pump and guards against water ha mmer
    • Sizes 2 in. – 12 in. (50 – 300 mm)
    • Acts as a silent check valve, a shutoff valve, and a balancing valve in pump discharge grooved end piping systems
Technische specificatie
  • Unieke ref.722G-Check-Valve
  • ProductfamilieValves
  • ProductgroepCheck Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamSwing check valves
  • UNSPSC-code40141634
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING