Publiceer je producten
Class 600 Carbon Steel or Stainless Steel Sure Check Valves - 76

Class 600 Carbon Steel or Stainless Steel Sure Check Valves - 76

Series 76 Class 600 Carbon Steel or Stainless Steel Sure Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer.


Specificatie
  • Features

    • Torsion springs close valve prior to flow reversal and provide long sealing capability
    • Dual shaft design allows interchangeability of shafts
    • Compact design with short face-to-face dimensions minimizes space requirements
    • High pressure elastomer seats available for sizes 4 inches and up
Technische specificatie
  • Unieke ref.76-Sure-Check-Valves
  • ProductfamilieSpecialty Products
  • ProductgroepSure Check™ Check Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieFilter
  • UNSPSC-naamFilters
  • UNSPSC-code401615
  • Uniclass 2015-codePr_65_57_96
  • Uniclass 2015-beschrijvingWater filters and strainers
  • CSI MasterFormat 2014 Code40 05 89.13
  • CSI MasterFormat 2014 TitelBasket Strainers for Process Service
  • OmniClass-nummer23-27 55 29
  • OmniClass-titelLiquid Strainers