Publiceer je producten
Cast Iron or Cast Aluminum Bronze Compact Wafer Silent Check Valves - 93
Cast Iron or Cast Aluminum Bronze Compact Wafer Silent Check Valves - 93

    Cast Iron or Cast Aluminum Bronze Compact Wafer Silent Check Valves - 93

    Series 93 Cast Iron or Cast Aluminum Bronze Compact Wafer Silent Check Valves are designed for liquids and gases where flow reversal can cause surge and water hammer.

    Specificatie
    • Features

      • Compact, lightweight wafer design saves space
      • Disc begins to open at 0.5 psi (34.5 kPa), and opens 1/3 inch per inch of line size for enhanced flow
      • Disc is fully guided at top and bottom to ensure alignment and sealing at any installation angle
      • Sizes: 8 to 10 in. (200 to 250mm)
    Technische specificatie
    • Unieke ref.93-Silent-Check-Valves
    • ProductfamilieSpecialty Products
    • ProductgroepSilent Check Valves
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-05
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalCast iron
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Kleppen
    • IFC-classificatieKlep
    • UNSPSC-naamBall check valves
    • UNSPSC-code40141618
    • Uniclass 2015-codePr_65_54_40_13
    • Uniclass 2015-beschrijvingCheck valves
    • CSI MasterFormat 2014 Code40 05 65
    • CSI MasterFormat 2014 TitelValves for Pump Control and Check Service
    • OmniClass-nummer23-27 31 19
    • OmniClass-titelCheck Valves
    • CSI UniFormat II-codeD20
    • CSI UniFormat II-titelPLUMBING