Publiceer je producten
GT600 & GT8400/8500 Automatic Fire Door Operators
GT600 & GT8400/8500 Automatic Fire Door Operators
GT600 & GT8400/8500 Automatic Fire Door Operators

    GT600 & GT8400/8500 Automatic Fire Door Operators

    The GT600, GT8400, and GT8500 Fire Door Operators offer state-of-the-art fire door protection. In the event of a fire emergency, the system powers down, allowing the doors to close and latch. Entry is prevented, but personnel can exit by pushing the panic hardware.

    These Fire Door Operators work in conjunction with any UL Listed door/hardware.

    Features

    • Work in conjunction with all new or existing UL Listed door, frame and fire exit hardware
    • State-of-the-art protection with proven reliability
    • Recycle feature stops and reverses direction of swing path when an object is encountered for greater pedestrian protection
    • Adjustable closing speeds allow the door to close sooner for energy savings or slower for increased pedestrian protection
    • Low current draw - less than 5 amp, 115 VAC, 1-phase
    • Electronic control system
    • Heavy-duty motor and mechanical gear box outperforms the competition
    • Optional length headers for improved appearance
    • Available with Bottom load or convenient sideload header
    • Sideload header panel pivots up and locks into position, enabling the operator to be quickly installed or removed for easy servicing while allowing the door to remain in a closed position, eliminating the loss of energy from within the building
    • Can be mounted to new or existing door frames
    • Panic breakout available for center pivoted doors - allows inswinging doors to swing out in case of emergency
    • Seamless interface with a variety of activation devices and auxilliary equipment including fire alarm systems
    • Door can be easily operated manually
    • Works with either single or double door systems
    • Meets ANSI Standard 156.10. Approved for use with UL listed door frames and latching devices as designated by NFPA 101 and NFPA 80
    Technische specificatie
    • Unieke ref.fire-door-operator-gt600
    • ProductfamilieAutomatic Door Controls and Operators
    • ProductgroepSwinging Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2014-12-12
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Deurbeslag
    • IFC-classificatieSchuifelement
    • Uniclass 2015-codePr_75_30_23_09
    • Uniclass 2015-beschrijvingAutomatic swing-door operators
    • CSI MasterFormat 2014 Code08 71 13
    • CSI MasterFormat 2014 TitelAutomatic Door Operators
    • OmniClass-nummer23-17 19 11 31
    • OmniClass-titelAutomatic Door Controls and Operators

    Beschikbaarheid regio

    Noord Amerika
    Verenigde Staten
    BIMobject-productbibliotheek

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit