Publiceer je producten
Freja 066
Freja 066
Freja 066

    Freja 066

    5.0 van de 5 sterren5.0(7 reviews)

    Freja chair has a classic look with wooden laths in the back. The chair has been in the assortment for a long time and is still a very popular product.

    Freja is available in three different versions. In all versions removable fabrics and a protective rubber weave is included.

    Specificatie
    • The chair is produced in birch FSC Mix and is available as clear lacquered or stained and as an option you can have the chair in any NCS color of your choice... The chair is available in a fabric of your choice.

      Freja meets the Möbelfakta requirements, which makes it an excellent choice from a sustainability perspective. The Idun family is designed by NC Nordic Care.

    Technische specificatie
    • Unieke ref.freja-066
    • ProductfamilieFreja
    • ProductgroepFurniture / Chairs, Stools & Benches
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-09-13
    • Editienummer1
    • Hoogte (mm)980
    • Breedte (mm)440
    • Diepte (mm)530
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalBekleding
    • Ontworpen inZweden
    • Gefabriceerd inLitouwen
    • Nettogewicht (kg)6
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codeEF_40_30
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 00 00
    • OmniClass-titelFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS