Publiceer je producten
Linnea 330
Linnea 330

    Linnea 330

    Linnea bench is available in two different seating heights. A traditional height of 45 cm and a higher version with a seating height of 63 cm. This is the lower version. The bench is designed in an innovative and playful design that encourages the user to either put the feet up or sit straight up with the feet on the floor/footrest. The bench is ideal in a school corridor where youngsters hang out between classes.

    Specificatie
    • Linnea bench is produced in birch FSC 100% and has the Möbelfakta label, so it is an excellent environmetally friendly choice. Linnea is available in birch clear lacquered or stained in white or black as standard and as an option you can have the chair in any NCS color of your choice...

    Technische specificatie
    • Unieke ref.linnea-330
    • ProductfamilieLinnea
    • ProductgroepFurniture / Chairs, Stools & Benches
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2018-10-17
    • Editienummer1
    • Hoogte (mm)750
    • Breedte (mm)1200
    • Diepte (mm)400
    Gerelateerd
    • HoofdmateriaalHout
    • Ontworpen inZweden
    • Gefabriceerd inLitouwen
    • Nettogewicht (kg)14
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • Uniclass 2015-codePr_40_50_12_07
    • Uniclass 2015-beschrijvingBenches
    • CSI MasterFormat 2014 Code12 67 23
    • CSI MasterFormat 2014 TitelBenches
    • OmniClass-nummer23-21 25 19 11 13
    • OmniClass-titelBenches