Publiceer je producten
Niva 229
Niva 229
Niva 229

    Niva 229

    A clean and functional dining table in solid birch. Mechanically height adjustable, 72-83 cm. One end of the table has a rounded shape, if you wish to place it against a wall or put two tables together.

    The Nivå series include nine different tables with different sizes and shapes. Four of them are mechanically height adjustable. The whole series meet the Möbelfakta standards

    Specificatie
    • The table top is available in birch as clear lacquered or stained veneer or with a laminate table top. The legs are available in birch or stained and as an option you can have the table in any NCS color of your choice...

    Technische specificatie
    • Unieke ref.niva-229
    • ProductfamilieNivå
    • ProductgroepFurniture/Table
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-09-13
    • Editienummer1
    • Hoogte (mm)720
    • Breedte (mm)1800
    • Diepte (mm)900
    Gerelateerd
    • HoofdmateriaalHout
    • Ontworpen inZweden
    • Gefabriceerd inEstland
    Classificatie
    • Categorie BIMobjectMeubilair - Tafels
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codeEF_40_30
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS