Publiceer je producten
Orkester 082
Orkester 082
Orkester 082

    Orkester 082

    The inspiration for Orkester (orchestra) comes from the piano stool with its height-adjustable seat, but also from traditional wooden furniture joined together without screws and metal fittings. The collection is made of solid ash and consists of a stool and a bench with two seats.

    Specificatie
    • Orkester is perfect for schools, day care centers, waiting rooms, receptions, passageways, entrances and similar environments. Since the seats are height-adjustable, you can choose the seat height that suits you best, but still sit next to your friend, your parent or your child.

    Technische specificatie
    • Unieke ref.orkester-082
    • ProductfamilieOrkester
    • ProductgroepStool
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-07-30
    • Editienummer1
    • Hoogte (mm)640
    • Breedte (mm)810
    • Diepte (mm)380
    Gerelateerd
    • HoofdmateriaalHout
    • Ontworpen inZweden
    • Gefabriceerd inLitouwen
    • Nettogewicht (kg)11.5
    Classificatie
    • Categorie BIMobjectMeubilair - Stoelen, Krukken, Banken
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codeEF_40_30
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • CSI UniFormat II-codeE20
    • CSI UniFormat II-titelFURNISHINGS