Publiceer je producten
Jamestown Series Louvered Cupola with Pagoda Style Roof

Jamestown Series Louvered Cupola with Pagoda Style Roof

4.4 van de 5 sterren4.4(9 reviews)
Our louvered Cupolas combine functionality with elegance! They allow your roof to breathe, reducing heating costs in the winter and cooling costs in the summer, while adding a distinctive touch of class to any roof line. Choose from square, hexagon, or octagon shaped bases, and hip, pagoda or bell shaped roofs. Stock models feature a White base and middle section, with a Copper roof, but we also offer many colors and finishes (including Kynar), and make many custom shapes and sizes. Weather Vanes, Spires and Finials are optional but recommended, and are priced separately per item.

Low Maintenance:
  • Made with either a PVC coated aluminum or smooth baked enamel aluminum (both are standard)
  • 16 oz. Copper clad roof (standard)
  • Never require painting


Easy to Install:
  • Shipped complete with the base pre-cut to any pitch, and prepped to easily accept a Weather Vane, Spire or Finial.
  • Our three part design makes hoisting and assembly a snap.
  • Pre-installed sturdy cleats, secure the cupola to existing structure, or for new construction we can supply a curb for installation.

Technische specificatie
  • Unieke ref.ncl-1001
  • ProductfamilieCupolas
  • ProductgroepJamestown Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2009-09-15
  • Editienummer1
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren