Publiceer je producten
Wire Mesh Tray System
Wire Mesh Tray System
Wire Mesh Tray System
Wire Mesh Tray System

    Wire Mesh Tray System

    Wire Mesh Tray is lightweight, flexible and easy to install. Due to its small surface area there is no accumulation of dirt or humidity. All kinds of fitings can easily be done on-site. Simply get straight sections of the mesh tray, a few accessories like the universal splice kit and a bolt cutter and you are ready to go.
    The Niedax Wire Mesh Tray is available in many finishes and can be used in industrial and commercial environments, inside and outside.

    Contains Mesh Tray: MTC

    Specificatie
    • Measurements:
      Height : 30, 54, 105 mm
      Width  : 50 - 600 mm

    Technische specificatie
    • Unieke ref.Niedax_Mesh_Tray
    • ProductfamilieNiedax
    • ProductgroepRevit Libraries (.rvt)
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-07-31
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalAndere
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC000853
    • ETIM-naamMesh cable tray
    • UNSPSC-naamCable accessories
    • UNSPSC-code26121630
    • Uniclass 2015-codePr_65_70_11
    • Uniclass 2015-beschrijvingCable management and accessories
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution