Publiceer je producten
Noblessa Base units UD 2 DOORS

Noblessa Base units UD 2 DOORS

Noblessa base units are designed for maximum durability and planning flexibility. Built with robust 19 mm melamine-coated construction shelves and high-quality carcase materials, they offer excellent stability and long-term performance. The base units feature moisture-protected edges, lacquered and screwed back panels for optimal air circulation, and optional side depth of 461 mm for narrow floor plans or bathroom applications. High-load fittings, precise joinery and compatibility with the premium nBOX drawer system ensure smooth functionality and a consistent design aesthetic across kitchen, bathroom and living spaces.
Specificatie
  • Base unit 2 continuous doors, 1 shelf 800 x 720 x 561 900 x 720 x 561 1000 x 720 x 561 1200 x 720 x 561
Technische specificatie
  • Unieke ref.Base-units-UD-2-DOORS
  • ProductfamilieKitchen unit
  • ProductgroepBase unit
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-03-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalChipboard
  • Secundair materiaalMelamine
Classificatie
  • Categorie BIMobjectKeuken - Keukenkasten
  • IFC-classificatieFurnishing Element
  • CSI MasterFormat 2014 Code12 30 00
  • CSI MasterFormat 2014 TitelCasework
  • OmniClass-nummer23-21 19 00
  • OmniClass-titelCasework