Publiceer je producten
Cacti Furniture series
Cacti Furniture series
Cacti Furniture series
Cacti Furniture series
Cacti Furniture series
Cacti Furniture series
Cacti Furniture series
Cacti Furniture series
    Nola

    Cacti Furniture series

    1.7 van de 5 sterren1.7(6 reviews)

    The Cacti furniture series includes planters and are complemented by hanging baskets and a bird feeder. They hook together to form a sequence of interlocking designs. The bird feeder is supported by a post or available as hanging design. Whether filling a space with contemporary products or making a nod to nature, the Cacti designs are natural complements to the surroundings.

    Specificatie
    • The Cacti furniture series

    Technische specificatie
    • Unieke ref.cacti-furniture-series
    • ProductfamiliePlanting
    • ProductgroepPlanters
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-08-08
    • Editienummer1
    • Hoogte (mm)1710
    • Breedte (mm)2310
    • Diepte (mm)500
    Gerelateerd
    • HoofdmateriaalStaal met poedercoating
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 00 00
    • OmniClass-titelFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings
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
    Soortgelijke producten

    3.8 van de 5 sterren 3.8 (68)
    4.3 van de 5 sterren 4.3 (82)
    3.1 van de 5 sterren 3.1 (7)
    4.2 van de 5 sterren 4.2 (32)
    Common.Footer.ValueProp.Image.AltText