Publiceer je producten
Klocka planter
Klocka planter
Klocka planter
Klocka planter
    Nola

    Klocka planter

    4.4 van de 5 sterren4.4(10 reviews)

    The new planter Klocka is crafted in sandcast aluminium. The planter is a contemporary interpretation of classic turntables. The surface pattern is made in relief and wraps around the body of the planter and its oversized edge.

    Specificatie
    • Dimensions and weight:

      Height: 44 cm

      Ø: 60 cm

      Materials:

      100% recycled Sandcast Aluminium.

      Standard colours:

      Cast aluminium

      Product number:

      Ö13-47

      Klocka planter in untreated sandcast aluminium

      Assembly and placement:

      Delivered assembled

      Entries, courtyards, roof terraces

      Maintenance:

      Clean as needed

      Download our general maintenance advice

      Character:

      Sculptural planter for green bejewelling of outdoor spaces

    Technische specificatie
    • Unieke ref.klocka-planter
    • ProductfamiliePlanting
    • ProductgroepPlanters
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-02-08
    • Editienummer1
    • Hoogte (mm)440
    • Breedte (mm)600
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectTuinaanleg - Buitenmeubels
    • IFC-classificatieFurniture
    • UNSPSC-naamFurniture and Furnishings
    • UNSPSC-code56
    • Uniclass 2015-codePr_40_50
    • Uniclass 2015-beschrijvingFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitelFurnishings
    • OmniClass-nummer23-21 00 00
    • OmniClass-titelFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II-codeE2010
    • CSI UniFormat II-titelFixed Furnishings
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
    4.2 van de 5 sterren 4.2 (32)
    4.5 van de 5 sterren 4.5 (37)
    4.3 van de 5 sterren 4.3 (82)