Publiceer je producten
2'x2' Diffused Lens LED Edge-Lit Flat Panel

2'x2' Diffused Lens LED Edge-Lit Flat Panel

3.9 van de 5 sterren3.9(7 reviews)
N-Spec introduces Edge-Lit LED Flat Panel, a new concept in minimalist ceiling-mounted fixtures that uniformly illuminate work spaces without the glare of LED diodes. Edge-Lit Flat Panel can be utilized in offices, conference rooms, libraries and other task areas where overall illumination is desired. The fixtures are 120V/277V with a range of wattages, lumens and Kelvin temperatures available. They are also dimmable, cULus, CEC listed. The fixtures include accessories for surface mounting, recessed mounting into hard ceilings or pendant mounting. 2'x2' lay-in Edge-Lit Flat Panel is only 1/2" thick. Surface-mounted panel have a 2" deep back-box and an overall depth less than 3".
Technische specificatie
  • Unieke ref.nora-npd-e22
  • ProductfamilieLighting
  • ProductgroepGeneral Luminaries, Non Directional
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-03-14
  • Editienummer1
Classificatie
  • Categorie BIMobjectVerlichting - Verlichting