Publiceer je producten
Bor Outward opening Venus 834G
Bor Outward opening Venus 834G
    NorDan

    Bor Outward opening Venus 834G

    Outward opening entrance door.

    Which door is yours?
    The indiviual expression in combination with high quality, great sense of detail and robust construction are key aspects when we design our doors. Your door should match the house, be beautiful to behold and have a professional design – both when it comes to security and energy aspects. Our product range contains as much modern features as classical designs.

    Our doors keeps in shape
    Imagine coming home, unlocking the door and feeling calm and safe. You close a robust and secure entrance door behind you made with double steel plates and extra climate sealing. You know you have a unique door where advanced technology doesn´t interfere with elegant design. Our doors are weatherproof and keeps its shape.

    For personal reasons 
    The entrance door is the gateway to your home, it welcomes you and is the first impression for your guests. It is therefor imporatant to choose a proper door! It should live up to all quality- and security requirements, and at NorDan you can choose from a wide range of entrance doors, all having a unique construction with double steel plates, guaranteeing shape stability and security. An additional bonus is the opportunity to get your door in your favourite color and with a variety of accessories. If you´re looking for a personal door with built-in security, NorDan is your option!

    Specificatie
    • Dimensions

      Frame dimension: 56 x 105 mm   
      Door leaf thickness: 69 mm  
      Module dimension, e.g. M10-21: 990 x 2088 mm  
      Opening width at 90˚, e.g M10: 815 mm

      Standard Attributes

      Product standard: EN-14351-1:2006 + A2:2016  
      Energy classification: EN-10077-2, U-value: 1,1 W/m2K 
      Sound reduction: EN-ISO-10140-2, Rw 31 dB
      Fire rating: EI30 optional
      Air permeability:
      EN-12207, Class 4
      Rain resistance: EN-12208, Class 9A
      Burglar resistance: EN-1627, RC2(N) optional

    Technische specificatie
    • Unieke ref.NORDAN-ED01DSO-B134
    • ProductfamilieExternal doors
    • ProductgroepFavourite
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-11-04
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalStaal
    • Ontworpen inZweden
    • Gefabriceerd inZweden
    Classificatie
    • Categorie BIMobjectDeuren - Deursets
    • IFC-classificatiedeur
    • UNSPSC-naamDoors
    • UNSPSC-code301715
    • Uniclass 2015-codePr_30_59_24
    • Uniclass 2015-beschrijvingDoorsets
    • OmniClass-nummer23-17 11 00
    • OmniClass-titelDoors

    Beschikbaarheid regio

    Europa
    Zweden
    Common.Footer.ValueProp.Image.AltText

    Design-app voor Revit

    Laad families rechtstreeks in je Revit-model met één klik.

    Vind een plek om eenvoudiger toegang te krijgen tot nieuwe objecten, sla je Revit-families op en werk samen met je team.

    • VinkjeWerk rechtstreeks met BIM-objecten naast Revit
    • Vinkje 2 GB cloudopslag - sla uw Revit-content op
    • Vinkje Krijg belichaamde koolstof-LCA (A1-A3) rechtstreeks vanuit Revit