Publiceer je producten
QF Pressed Bend, 30 Degree R=1,5

QF Pressed Bend, 30 Degree R=1,5

Duct Bends allow airflow direction change in a run of duct.
Standard QF® Pressed Bends are available in 90°, 60°, 45°, 30° and 15° with Quick-Fit rolled ends.

Nordfab Quick-Fit® is a modular system of ductwork that allows easy installation into process ventilation / dust collection systems.

ORDER EXAMPLE:
Bend Pressed Galv 0,9mm 100QF 30Deg R=1,5

Specificatie
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    80301.5Galv0,9mm0,28210000175‍
    100301.5Galv0,9mm0,38210000180‍
    125301.5Galv0,9mm0,38210000185‍
    140301.5Galv0,9mm0,48210000190‍
    150301.5Galv0,9mm0,58210000195‍
    160301.5Galv0,9mm0,58210000200‍
    180301.5Galv0,9mm0,78210000205‍
    200301.5Galv0,9mm0,98210000210‍
    224301.5Galv0,9mm1,38210000215‍
    250301.5Galv0,9mm1,58210000220‍
    300301.5Galv0,9mm2,28210000225‍
    315301.5Galv0,9mm2,28210000230‍
Technische specificatie
  • Unieke ref.en-30-degree-qf-pressed-bend-r-15
  • ProductfamilieQF Ducting
  • ProductgroepBends
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-07
  • Editienummer1
Gerelateerd
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië