Publiceer je producten
QFS Pressed Bend, 60 Degree

QFS Pressed Bend, 60 Degree

QF sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit™ clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends, branches, reducers, and other items with joints or collars are epoxy caulked. And when clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
Bend Pressed QFS Galv 0,9mm 125QF 60Deg R=1,5

Specificatie
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    80601.5Galv0,9mm0.38210000237‍
    100601.5Galv0,9mm0,48210000242‍
    125601.5Galv0,9mm0,68210000247‍
    140601.5Galv0,9mm0,68210000252‍
    150601.5Galv0,9mm0,78210000257‍
    160601.5Galv0,9mm0,88210000262‍
    180601.5Galv0,9mm1,28210000267‍
    200601.5Galv0,9mm1,38210000272‍
    224601.5Galv0,9mm1,78210000277‍
    250601.5Galv0,9mm1,98210000282‍
    300601.5Galv0,9mm2,48210000287‍
    315601.5Galv0,9mm2,58210000292‍
Technische specificatie
  • Unieke ref.en-60deg-qfs-pressed-bend
  • ProductfamilieQFS Ducting
  • ProductgroepBends
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië