Publiceer je producten
FB Clip Quick Release

FB Clip Quick Release

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries. Nordfab FB Ducting features a flat edge on the connecting ends.

The Quick Release Clip makes those connections easy as it wraps around the flat edges.

Galvanised steel construction with PVC lining
Available in sizes Ø 080-400 mm hinged type and Ø 450-600 bolted type

ORDER EXAMPLE:
Clip Quick Release FB Galv 120mm

Specificatie
  • ø A (mm)MaterialWeight(kg)Item No.
    80Galv0,188210003082‍
    100Galv0,208210003083‍
    120Galv0,228210003084‍
    125Galv0,238210003085‍
    140Galv0,258210003086‍
    150Galv0,268210003087‍
    160Galv0,278210003088‍
    180Galv0,298210003089‍
    200Galv0,318210003090‍
    225Galv0,348210003091‍
    250Galv0,378210003092‍
    280Galv0,418210003093‍
    300Galv0,428210003094‍
    315Galv0,448210003095‍
    350Galv0,488210003096‍
    400Galv0,538210003097‍
    450Galv0,598210003098‍
    500Galv0,648210003099‍
    550Galv0,708210003100‍
    600Galv0,758210003101‍
Technische specificatie
  • Unieke ref.en-fb-clip-quick-release
  • ProductfamilieFB Ducting
  • ProductgroepDuct & Clips
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-22
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië