Publiceer je producten
FB Dropout Box

FB Dropout Box

Nordfab FB Ducting features a flat edge on the connecting ends. The FB Dropout Box is easily connected to other duct components using FB Clips which can be secured around the flat edge on each end. The Dropout Box stops large wood chips in the airstream. Inside the duct, deflectors knock chips downward into the builtin hopper.

Galvanised steel construction
Available in sizes Ø 160-550

The FB Duct System is used in dust collection / process ventilation systems in a wide variety of industries.

ORDER EXAMPLE:
Drop Out Box Galv 400FB

Specificatie
  • ø A (mm)MaterialL mmWeight(kg)Item No.
    160Galv48011,308210001924‍
    200Galv60016,008210001925‍
    250Galv75023,108210001926‍
    315Galv94534,208210001927‍
    400Galv120066,508210001928‍
    500Galv150096,608210001929‍
    550Galv1500114,308210001930‍
Technische specificatie
  • Unieke ref.en-fb-dropout-box
  • ProductfamilieFB Ducting
  • ProductgroepAccessories
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-22
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië