Publiceer je producten
HV End Cap

HV End Cap

Used to block the end of HV Pipe.

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

ORDER EXAMPLE:
End Cap Galv 0,7mm 203RO

Specificatie
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    50Galv0,7mm0,2040130031‍
    63Galv0,7mm0,0540130030‍
    102Galv0,7mm0,1040130040‍
    152Galv0,7mm0,1440130050‍
    203Galv0,7mm0,2440130060‍
    50316SS1,2mm0,108210005046‍
    63316SS1,6mm0,108210005047‍
    76316SS2mm0,108210005048‍
    102316SS2mm0,108210005049‍
    129316SS2mm0,108210005050‍
    154316SS2mm0,108210005051‍
Technische specificatie
  • Unieke ref.en-hv-end-cap
  • ProductfamilieHigh Vacuum
  • ProductgroepAdapters
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-30
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië