Publiceer je producten
High Vacuum Pipe Coupling

High Vacuum Pipe Coupling

Used to join pipes together.
The rubber is electrically conductive.

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

ORDER EXAMPLE:
Pipe Coupling Galv 50mm

Specificatie
  • ø A (mm)MaterialWeight(kg)Item No.
    50Galv0,5043884001‍
    63Galv0,1540139350‍
    76Galv0,1540139420‍
    102Galv0,1540139370‍
    127Galv0,2040139410‍
    152Galv0,2540139360‍
    203Galv0,3540139400‍
    51304SS0,128210002213‍
    63304SS0,158210002193‍
    76304SS0,158210002194‍
    102304SS0,158210002195‍
    127304SS0,28210002196‍
    152304SS0,258210002197‍
    203304SS0,358210002198‍
    51316SS0,128210005058‍
    63316SS0,158210005059‍
    76316SS0,158210005060‍
    102316SS0,158210005061‍
    127316SS0,28210005062‍
    152316SS0,258210005063‍
    203316SS0,358210005064‍
Technische specificatie
  • Unieke ref.en-hv-pipe-coupling
  • ProductfamilieHigh Vacuum
  • ProductgroepDuct & Clips
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-30
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië