Publiceer je producten
HV Reducer

HV Reducer

Galvanised

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

Available in Galvanized Steel, 304SS Stainless Steel or 316SS Stainless Steel
ORDER EXAMPLE:
Reducer HV Galv 2mm 152RO 127RO

Specificatie
  • ø A (mm)ø B (mm)MaterialT mmL mmWeight(kg)Item No.
    6350Galv1,5mm670,1040130730‍
    7650Galv1,5mm700,2040135750‍
    7663Galv1,5mm750,2040135740‍
    10276Galv2mm1200,3040135830‍
    108102Galv2mm1200,6140135840‍
    12776Galv2mm1200,4040135820‍
    127102Galv2mm1200,4040135810‍
    152127Galv2mm1200,6040135800‍
    203152Galv2mm1501,4040130020‍
    6350304SS1,5mm670,208210005138‍
    7650304SS1,5mm700,208210005139‍
    7663304SS1,5mm750,208210005140‍
    10276304SS2mm1201,408210005141‍
    108102304SS2mm1200,508210005142‍
    12776304SS2mm1200,608210005144‍
    127102304SS2mm1200,708210005143‍
    6350316SS1,5mm670,108210005039‍
    7650316SS1,5mm700,208210005040‍
    7663316SS1,5mm750,208210005041‍
    10276316SS2mm1200,308210005042‍
    12976316SS2mm1200,408210005043‍
    129102316SS2mm1200,408210005044‍
    154129316SS2mm1200,608210005045‍
Technische specificatie
  • Unieke ref.en-hv-reducer
  • ProductfamilieHigh Vacuum
  • ProductgroepAdapters
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Secundair materiaalStainless steel 304
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië