Publiceer je producten
HV Reducer, Eccentric

HV Reducer, Eccentric

Cast aluminum eccentric reducer

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

ORDER EXAMPLE:
Reducer, Eccentric HV Alu 4,5mm 102RO 63RO

Specificatie
  • ø A (mm)ø B (mm)MaterialT mmL mmWeight(kg)Item No.
    10263Aluminum4,5mm1250,3640130710‍
    152102Aluminum4,5mm1450,4940130700‍
Technische specificatie
  • Unieke ref.en-hv-reducer-eccentric
  • ProductfamilieHigh Vacuum
  • ProductgroepAdapters
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast Aluminum
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië