Publiceer je producten
HV Reinforced Steel Bend 45 Degree

HV Reinforced Steel Bend 45 Degree

45° mild steel bends with a swarf box and a RAL5009 blue finish

The term ‘high vacuum’ refers to the high vacuum and low airflow used to catch, transport and filter fumes, dust and other particles.

Our solutions include:
• Extraction of fumes from welding torches
• Extraction of grinding dust directly from the handheld grinding machine thanks to our range of manifolds that matches most hand-held machines on the market
• Cleaning of floors and machines etc. with our wide choice of accessories
• Transport of large volumes of material which may be both heavy and abrasive

ORDER EXAMPLE:
Bend Reinforced Steel HV MS 2mm 102RO 45Deg RAL 5009

Specificatie
  • ø A (mm)MaterialT mmWeight(kg)Item No.
    63MS2mm2,1140134301‍
    102MS2mm5,2840134321‍
Technische specificatie
  • Unieke ref.en-hv-reinforced-steel-bends-45
  • ProductfamilieHigh Vacuum
  • ProductgroepBends
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMild Steel
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië