Publiceer je producten
Mild Steel Flanged Bend BSFE

Mild Steel Flanged Bend BSFE

• Steel quality SS1312.
• Loose flanges, type FSSA.
• Base and top coat RAL 7032 grey, 50 microns.
• Max. operating temperature for the finish is 80°C.
• For assembly of duct and fittings with flanges use bolt, nut and flange gasket FSAZ
• Dimensions Ø 150-200 is pressed execution then segments built.
• R (radius) = 1.5 x d (diameter).

ORDER EXAMPLE:
Bend Pressed MS 3mm 200FLI 15Deg R=1,5 RAL 7032

Specificatie
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    150901.5MS3mm5,408210002783‍
    150601.5MS3mm4,108210002782‍
    150451.5MS3mm3,208210002781‍
    150301.5MS3mm2,608210002780‍
    150151.5MS3mm1,908210002779‍
    160901.5MS3mm5,908210002788‍
    160601.5MS3mm4,408210002787‍
    160451.5MS3mm3,508210002786‍
    160301.5MS3mm2,808210002785‍
    160151.5MS3mm2,108210002784‍
    180901.5MS3mm7,508210002793‍
    180601.5MS3mm5,608210002792‍
    180451.5MS3mm4,508210002791‍
    180301.5MS3mm3,608210002790‍
    180151.5MS3mm2,608210002789‍
    200901.5MS3mm8,908210002798‍
    200601.5MS3mm6,708210002797‍
    200451.5MS3mm5,308210002796‍
    200301.5MS3mm4,308210002795‍
    200151.5MS3mm3,108210002794‍
    225901.5MS3mm10,908210002803‍
    225601.5MS3mm8,208210002802‍
    225451.5MS3mm6,508210002801‍
    225301.5MS3mm5,208210002800‍
    225151.5MS3mm3,808210002799‍
    250901.5MS3mm12,808210002808‍
    250601.5MS3mm9,608210002807‍
    250451.5MS3mm7,708210002806‍
    250301.5MS3mm6,108210002805‍
    250151.5MS3mm4,508210002804‍
    300901.5MS3mm18,108210002813‍
    300601.5MS3mm13,608210002812‍
    300451.5MS3mm10,908210002811‍
    300301.5MS3mm8,708210002810‍
    300151.5MS3mm6,308210002809‍
    315901.5MS3mm20,708210002818‍
    315601.5MS3mm15,508210002817‍
    315451.5MS3mm12,408210002816‍
    315301.5MS3mm9,908210002815‍
    315151.5MS3mm7,208210002814‍
    350901.5MS3mm25,708210002823‍
    350601.5MS3mm19,308210002822‍
    350451.5MS3mm15,408210002821‍
    350301.5MS3mm12,308210002820‍
    350151.5MS3mm9,008210002819‍
    400901.5MS3mm32,808210002828‍
    400601.5MS3mm24,608210002827‍
    400451.5MS3mm19,708210002826‍
    400301.5MS3mm15,708210002825‍
    400151.5MS3mm11,508210002824‍
    450901.5MS3mm41,008210002833‍
    450601.5MS3mm30,808210002832‍
    450451.5MS3mm24,608210002831‍
    450301.5MS3mm19,708210002830‍
    450151.5MS3mm14,408210002829‍
    500901.5MS3mm50,008210002838‍
    500601.5MS3mm37,508210002837‍
    500451.5MS3mm30,008210002836‍
    500301.5MS3mm24,008210002835‍
    500151.5MS3mm17,508210002834‍
    550901.5MS3mm60,008210002843‍
    550601.5MS3mm45,008210002842‍
    550451.5MS3mm36,008210002841‍
    550301.5MS3mm28,808210002840‍
    550151.5MS3mm21,008210002839‍
    600901.5MS3mm70,808210002848‍
    600601.5MS3mm53,108210002847‍
    600451.5MS3mm42,508210002846‍
    600301.5MS3mm34,008210002845‍
    600151.5MS3mm24,808210002844‍
    630901.5MS3mm77,508210002853‍
    630601.5MS3mm58,108210002852‍
    630451.5MS3mm46,508210002851‍
    630301.5MS3mm37,208210002850‍
    630151.5MS3mm27,108210002849‍
    650901.5MS3mm82,608210002858‍
    650601.5MS3mm62,008210002857‍
    650451.5MS3mm49,608210002856‍
    650301.5MS3mm39,608210002855‍
    650151.5MS3mm28,908210002854‍
    700901.5MS3mm95,308210002863‍
    700601.5MS3mm71,508210002862‍
    700451.5MS3mm57,208210002861‍
    700301.5MS3mm45,708210002860‍
    700151.5MS3mm33,408210002859‍
    750901.5MS3mm108,408210002868‍
    750601.5MS3mm81,308210002867‍
    750451.5MS3mm65,008210002866‍
    750301.5MS3mm52,008210002865‍
    750151.5MS3mm37,908210002864‍
    800901.5MS3mm125,408210002873‍
    800601.5MS3mm94,108210002872‍
    800451.5MS3mm75,208210002871‍
    800301.5MS3mm60,208210002870‍
    800151.5MS3mm43,908210002869‍
    850901.5MS3mm140,908210002878‍
    850601.5MS3mm105,708210002877‍
    850451.5MS3mm84,508210002876‍
    850301.5MS3mm67,608210002875‍
    850151.5MS3mm49,308210002874‍
    900901.5MS3mm157,508210002883‍
    900601.5MS3mm118,108210002882‍
    900451.5MS3mm94,508210002881‍
    900301.5MS3mm75,608210002880‍
    900151.5MS3mm55,108210002879‍
    1000901.5MS3mm193,708210002888‍
    1000601.5MS3mm145,308210002887‍
    1000451.5MS3mm116,208210002886‍
    1000301.5MS3mm93,008210002885‍
    1000151.5MS3mm67,808210002884‍
Technische specificatie
  • Unieke ref.en-ms-bend-bsfe
  • ProductfamilieMild Steel
  • ProductgroepBends
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMild Steel
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië