Publiceer je producten
Mild Steel Flanged Bend BSFD

Mild Steel Flanged Bend BSFD

• Steel Quality SS1312.
• Loose flanges, type FSSA.
• Base and top coat RAL 7032 grey, 50 microns.
• Max. operating temperature for the finish is 80°C.
• For assembly of pipes and fittings with flanges used bolt, nut and flange gasket FSAZ.
• Dimensions Ø 100-300 is pressed execution then segments built.
• R (radius) = 1.5 x d (diameter).

ORDER EXAMPLE:
Bend Seg MS 2mm 500FLI 45Deg R=1,5 RAL 7032

Specificatie
  • ø A (mm)Angle degreeCenter line radiusMaterialT mmWeight(kg)Item No.
    100901.5MS2mm1,808210002645‍
    100601.5MS2mm1,608210002644‍
    100451.5MS2mm1,208210002643‍
    100301.5MS2mm1,008210002642‍
    100151.5MS2mm0,808210002641‍
    120901.5MS2mm2,508210002650‍
    120601.5MS2mm1,908210002649‍
    120451.5MS2mm1,608210002648‍
    120301.5MS2mm1,308210002647‍
    120151.5MS2mm1,008210002646‍
    125901.5MS2mm2,808210002655‍
    125601.5MS2mm2,108210002654‍
    125451.5MS2mm1,808210002653‍
    125301.5MS2mm1,408210002652‍
    125151.5MS2mm1,208210002651‍
    140901.5MS2mm3,708210002660‍
    140601.5MS2mm2,808210002659‍
    140451.5MS2mm2,208210002658‍
    140301.5MS2mm1,808210002657‍
    140151.5MS2mm1,608210002656‍
    150901.5MS2mm3,708210002665‍
    150601.5MS2mm2,808210002664‍
    150451.5MS2mm2,208210002663‍
    150301.5MS2mm1,808210002662‍
    150151.5MS2mm1,608210002661‍
    160901.5MS2mm4,408210002670‍
    160601.5MS2mm4,108210002669‍
    160451.5MS2mm3,408210002668‍
    160301.5MS2mm2,808210002667‍
    160151.5MS2mm2,508210002666‍
    180901.5MS2mm6,408210002675‍
    180601.5MS2mm4,308210002674‍
    180451.5MS2mm3,508210002673‍
    180301.5MS2mm2,908210002672‍
    180151.5MS2mm2,608210002671‍
    200901.5MS2mm6,508210002680‍
    200601.5MS2mm4,808210002679‍
    200451.5MS2mm3,908210002678‍
    200301.5MS2mm3,108210002677‍
    200151.5MS2mm2,608210002676‍
    225901.5MS2mm7,908210002685‍
    225601.5MS2mm5,908210002684‍
    225451.5MS2mm4,708210002683‍
    225301.5MS2mm3,508210002682‍
    225151.5MS2mm2,908210002681‍
    250901.5MS2mm9,308210002690‍
    250601.5MS2mm6,908210002689‍
    250451.5MS2mm5,508210002688‍
    250301.5MS2mm4,308210002687‍
    250151.5MS2mm3,108210002686‍
    300901.5MS2mm13,208210002695‍
    300601.5MS2mm9,308210002694‍
    300451.5MS2mm7,608210002693‍
    300301.5MS2mm5,808210002692‍
    300151.5MS2mm3,908210002691‍
    315901.5MS2mm15,608210002700‍
    315601.5MS2mm11,108210002699‍
    315451.5MS2mm9,008210002698‍
    315301.5MS2mm6,908210002697‍
    315151.5MS2mm4,108210002696‍
    350901.5MS2mm19,408210002705‍
    350601.5MS2mm14,108210002704‍
    350451.5MS2mm10,308210002703‍
    350301.5MS2mm8,908210002702‍
    350151.5MS2mm6,308210002701‍
    400901.5MS2mm23,808210002710‍
    400601.5MS2mm17,308210002709‍
    400451.5MS2mm14,008210002708‍
    400301.5MS2mm10,708210002707‍
    400151.5MS2mm7,508210002706‍
    450901.5MS2mm28,808210002715‍
    450601.5MS2mm20,808210002714‍
    450451.5MS2mm14,508210002713‍
    450301.5MS2mm12,708210002712‍
    450151.5MS2mm8,608210002711‍
    500901.5MS2mm35,008210002720‍
    500601.5MS2mm25,108210002719‍
    500451.5MS2mm20,108210002718‍
    500301.5MS2mm15,108210002717‍
    500151.5MS2mm10,108210002716‍
    550901.5MS2mm41,808210002725‍
    550601.5MS2mm29,808210002724‍
    550451.5MS2mm23,708210002723‍
    550301.5MS2mm17,708210002722‍
    550151.5MS2mm11,608210002721‍
    600901.5MS2mm49,208210002730‍
    600601.5MS2mm34,908210002729‍
    600451.5MS2mm26,708210002728‍
    600301.5MS2mm20,508210002727‍
    600151.5MS2mm13,308210002726‍
    630901.5MS2mm57,508210002735‍
    630601.5MS2mm41,908210002734‍
    630451.5MS2mm34,008210002733‍
    630301.5MS2mm22,208210002732‍
    630151.5MS2mm14,208210002731‍
    650901.5MS2mm61,308210002740‍
    650601.5MS2mm44,608210002739‍
    650451.5MS2mm36,008210002738‍
    650301.5MS2mm23,808210002737‍
    650151.5MS2mm15,008210002736‍
    700901.5MS2mm65,908210002745‍
    700601.5MS2mm46,308210002744‍
    700451.5MS2mm36,508210002743‍
    700301.5MS2mm26,708210002742‍
    700151.5MS2mm16,908210002741‍
    750901.5MS2mm77,708210002753‍
    750601.5MS2mm55,208210002752‍
    750451.5MS2mm44,008210002751‍
    750301.5MS2mm32,708210002750‍
    750151.5MS2mm21,508210002749‍
    800901.5MS2mm87,608210002758‍
    800601.5MS2mm62,008210002757‍
    800451.5MS2mm49,208210002756‍
    800301.5MS2mm36,408210002755‍
    800151.5MS2mm23,608210002754‍
    850901.5MS2mm98,308210002763‍
    850601.5MS2mm69,308210002762‍
    850451.5MS2mm54,908210002761‍
    850301.5MS2mm40,408210002760‍
    850151.5MS2mm26,008210002759‍
    900901.5MS2mm109,408210002768‍
    900601.5MS2mm77,008210002767‍
    900451.5MS2mm60,808210002766‍
    900301.5MS2mm44,508210002765‍
    900151.5MS2mm28,308210002764‍
    950901.5MS2mm121,108210002773‍
    950601.5MS2mm85,008210002772‍
    950451.5MS2mm66,908210002771‍
    950301.5MS2mm48,808210002770‍
    950151.5MS2mm30,808210002769‍
    1000901.5MS2mm133,608210002778‍
    1000601.5MS2mm93,508210002777‍
    1000451.5MS2mm73,508210002776‍
    1000301.5MS2mm53,508210002775‍
    1000151.5MS2mm33,408210002774‍
Technische specificatie
  • Unieke ref.en-ms-flanged-bend-bsfd
  • ProductfamilieMild Steel
  • ProductgroepBends
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-11
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMild Steel
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië