Publiceer je producten
QF SBBA Manual Damper

QF SBBA Manual Damper

The SBBA is a circular slide damper for tight closure. In the closed position, the damper is airtight and silent. Since there is no damper blade in the air stream in the open position, the damper is suitable for use in systems for dust-laden air. The damper is used for closing extraction points on machinery and in workplaces not currently in use.

Galvanised steel or 304SS construction

ORDER EXAMPLE:
Damper Manual SBBA Galv 225QF

Specificatie
  • ø A (mm)MaterialWeight(kg)Item No.
    80Galv2,598210004532‍
    100Galv2,638210004533‍
    125Galv3,508210004534‍
    140Galv3,758210004535‍
    150Galv4,008210004536‍
    160Galv4,508210004537‍
    180Galv5,008210004538‍
    200Galv6,008210004539‍
    225Galv6,508210004540‍
    250Galv7,508210004541‍
    300Galv9,008210004542‍
    315Galv10,008210004543‍
    350Galv11,508210004544‍
    400Galv14,008210004545‍
    80304SS2,598210003599‍
    100304SS2,638210003600‍
    125304SS5,008210003601‍
    140304SS3,758210003602‍
    150304SS4,008210003603‍
    160304SS4,708210003604‍
    180304SS5,008210003605‍
    200304SS6,008210003606‍
    225304SS6,508210003607‍
    250304SS7,508210003608‍
    300304SS9,008210003609‍
    315304SS10,008210003610‍
    350304SS11,508210003611‍
    400304SS14,008210003612‍
Technische specificatie
  • Unieke ref.en-qf-sbba-manual-damper
  • ProductfamilieQF Ducting
  • ProductgroepDampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Secundair materiaalStainless steel 304
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië