Publiceer je producten
QF Y-Branch, 60 Degree

QF Y-Branch, 60 Degree

QF Y-Branches, in a line of QF ductwork in a dust collection system, are used to port to machine outlets or to other duct lines. Y branches are often called trouser pieces.

Standard Y-branches are 60º, Optional 90º.

When ordering, specify ØA, ØB, ØD.

L = A + 100.
B and D must be smaller than or equal to A.

Galvanised steel or 304SS construction.

ORDER EXAMPLE:
Branch Y Galv 0,7mm 100QF 100QF 100QF 60Deg

Available in Galvanized steel or 304 stainless steel

Technische specificatie
  • Unieke ref.en-qf-y-branch--breeches--60
  • ProductfamilieQF Ducting
  • ProductgroepBranches
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-07
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Secundair materiaalStainless steel 304
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië