Publiceer je producten
QFS Slip Duct Kit

QFS Slip Duct Kit

The Slip Duct is used to provide variable length adjustment of QFS Ducting System.

QFS Slip Duct in the Sealed version includes,
- 1 Slip Duct dim. Ø XXX
- 1 pcs. QFS Clip
- 2 pcs. O-rings
- 1 Duct End Gasket

Nordfab® QFS Sealed Duct
• QF® sealed ducting offers a complete range of diameters and accessories for easy-to-fix professional installations.
• Manufactured from galvanised steel or stainless steel with laser welded seams, which have smoother internal surfaces and provide greatly enhanced leak resistance, Nordfab ducting offers an unbeatable solution for all general purpose dust extraction duties.
• The Quick-Fit® clip features a generously dimensioned sealing gasket held firmly in place by positive over-centre clamping action over the rolled collars at the duct ends to be joined. For added security, a locking pin may be inserted.
• All bends, branches, reducers, and other items with joints or collars are caulked. When clipping the ductwork together, an additional nitrile gasket is placed between the parts to avoid leakage.

ORDER EXAMPLE:
Slip Duct w/O-Ring QFS Galv 0,7mm 80QF

Specificatie
  • ø A (mm)MaterialT mmL mmWeight(kg)Item No.
    80Galv0,7mm2780,398210001238‍
    100Galv0,7mm2780,648210001239‍
    125Galv0,7mm2780,788210001240‍
    140Galv0,7mm2780,848210001241‍
    150Galv0,7mm2781,038210001242‍
    160Galv0,7mm2781,158210001243‍
    180Galv0,7mm2711,358210001244‍
    200Galv0,7mm2711,538210001245‍
    224Galv0,7mm2711,658210001246‍
    250Galv0,7mm2711,878210001247‍
    300Galv0,7mm2622,278210001248‍
    315Galv0,7mm2622,538210001249‍
    350Galv0,7mm2622,828210001250‍
    400Galv0,9mm2623,118210001251‍
Technische specificatie
  • Unieke ref.en-qfs-slip-duct-kit
  • ProductfamilieQFS Ducting
  • ProductgroepDuct & Clips
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-06-30
  • Editienummer1
Gerelateerd
  • HoofdmateriaalGegalvaniseerd staal
  • Ontworpen inDenemarken
  • Gefabriceerd inDenemarken
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • IFC-classificatieDuct Fitting
  • ETIM-codeEG015540
  • ETIM-naamFittings, flanges and connectors
  • Uniclass 2015-codePr_65_65_25
  • Uniclass 2015-beschrijvingDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitelMetal Duct Fittings
  • OmniClass-nummer23-33 49 00
  • OmniClass-titelHVAC Ductwork

Beschikbaarheid regio

Europa Azië Afrika Oceanië