Publiceer je producten
Spraywall Dry Andrea AV
Spraywall Dry Andrea AV
Spraywall Dry Andrea AV

    Spraywall Dry Andrea AV

    Nordfab offers two models of Spraywalls for use in spray painting applications. Both filter types are especially suited for small intensive spray painting, including all painting types, and glue, polyester, etc. Nordfab spraywalls are constructed of galvanised steel sheet metal.
    Our spraywall with dry filter type AV is assembled with the ”Andrea” disposable filter. The filtering degree is approx. 90% and the filter can absorb up to 20 kg solids per m2.


    Advantages:
    - Compact construction
    - High separation
    - Maintainability

    Specificatie
    • ø A (mm)MaterialWeight(kg)Item No.
      450Galv2458210002111‍
      450Galv1208210002104‍
      450Galv1358210002105‍
      450Galv2058210002107‍
      450Galv1008210002103‍
      450Galv1508210002108‍
      450Galv1808210002109‍
      450Galv1958210002110‍
      450Galv1658210002106‍
      450Galv3008210002112‍
    Technische specificatie
    • Unieke ref.en-spraywall-dry-andrea-av
    • ProductfamilieQF Ducting
    • ProductgroepAccessories
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-07
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGegalvaniseerd staal
    • Ontworpen inDenemarken
    • Gefabriceerd inDenemarken
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieDuct Fitting
    • ETIM-codeEG015540
    • ETIM-naamFittings, flanges and connectors
    • Uniclass 2015-codePr_65_65_25
    • Uniclass 2015-beschrijvingDuctwork and fittings
    • CSI MasterFormat 2014 Code23 31 13.19
    • CSI MasterFormat 2014 TitelMetal Duct Fittings
    • OmniClass-nummer23-33 49 00
    • OmniClass-titelHVAC Ductwork

    Beschikbaarheid regio

    Europa Azië Afrika Oceanië