Publiceer je producten
Nahika Micro Q Recessed downlight
Nahika Micro Q Recessed downlight

    Nahika Micro Q Recessed downlight

    NAHIKA Micro Q: Efficient Downlight Solution.

    NAHIKA Micro Q is a downlight that incorporates a high-performance aluminium heat sink which optimises the efficiency of the set. The installation frame is manufactured in aluminium, while the decorative frame is made of technical plastic. A wall-washer version is also available. Ceiling installation is achieved through a simple worm gear lock and aluminium anchor system.

    Highlights:

    • High-performance aluminium heat sink for optimal efficiency.
    • Aluminium installation frame with technical plastic decorative frame.
    • Optional wall-washer version.
    • Easy ceiling installation with worm gear lock and aluminium anchors.
    Technische specificatie
    • Unieke ref.nahika-micro-q-recessed-downlight
    • ProductfamilieNahika Micro Q
    • ProductgroepRecessed downlight
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-11-10
    • Editienummer1
    • Hoogte (mm)85
    • Breedte (mm)85
    • Diepte (mm)125
    Gerelateerd
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectVerlichting - Plafondmontage
    • IFC-classificatieLight Fixture
    • ETIM-codeEC001959
    • ETIM-naamLED-lamp/Multi-LED
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitelInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass-nummer23-35 47 23
    • OmniClass-titelLamps