Publiceer je producten
Swahili Opaco

Swahili Opaco

Textured matt metallic decorative finish for interiors, available as silver base Swahili Opacois a decorative coating for interiors made of matt metallic charges and selected quartz aggregates that produce high end visual effects and create a unique game of light and shades. Swahili Opacorepresents the expression of Novacolor commitment to the environmental sustainability. To reduce the "carbon footprint", Swahili Opaco is formulated with a special binder, made from sustainable biomass, that replaces the fossil raw materials. This is possible thanks to a technical-productive system called “mass balance approach” certifiedREDcert2.

Neem contact op met Novacolor

Technische specificatie
  • Unieke ref.Swahili-Opaco
  • ProductfamilieDecorative products
  • ProductgroepMetallics
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-03
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVerf
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
  • IFC-classificatieTextuur
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codeSs_40_90_60_20
  • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
  • CSI MasterFormat 2014 Code09 94 00
  • CSI MasterFormat 2014 TitelDecorative Finishing
  • OmniClass-nummer23-15 21 11 13
  • OmniClass-titelTextured Paints
  • CSI UniFormat II-codeC3010
  • CSI UniFormat II-titelWall Finishes