Publiceer je producten
Archi+ Tadelakt

Archi+ Tadelakt

Archi+ Tadelakt is a mineral plaster coat in powder for interiors. It is made of natural hydraulic lime NHL 3,5 (EN 459-1), aerial lime, specific aggregates and rheological modifiers carefully selected to ensure an excellent workability.

Neem contact op met Novacolor

Specificatie
  • The particular formulation allows replicating, from an aesthetic point of view, the typical finishes of the Moroccan Tadelakt.
Technische specificatie
  • Unieke ref.Archi-tadelakt
  • ProductfamilieDecorative products
  • ProductgroepConcrete
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-03-08
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVerf
Classificatie
  • Categorie BIMobjectBouwmaterialen - Paint, Varnishes & Finishes
  • IFC-classificatieTextuur
  • UNSPSC-naamFinishing materials and products
  • UNSPSC-code301519
  • Uniclass 2015-codeSs_40_90_60_20
  • Uniclass 2015-beschrijvingDecorative varnish or lacquer systems
  • CSI MasterFormat 2014 Code09 94 00
  • CSI MasterFormat 2014 TitelDecorative Finishing
  • OmniClass-nummer23-15 21 11 13
  • OmniClass-titelTextured Paints
  • CSI UniFormat II-codeC3010
  • CSI UniFormat II-titelWall Finishes