Publiceer je producten
nVent ProLine Containment System Chimney System
nVent

nVent ProLine Containment System Chimney System

Containment System Chimney directs hot exhaust air into drop ceiling, duct work or other means back to the computer room cooling devices.

Specificatie
  • Features & Benefits

    • Two sizes to fit various ceiling heights
    • Infinite adjustment between minimum and maximum extension
    • Bulb gasket seals against flat surfaces and ceilings
    • S-connectors provided for duct work connection
    • Purchase Chimney Ceiling Panel separately
    • Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
    • Sealed containment, Chimney comes in two heights to fit a wide range of applications

    Specifications

    • Color Jet Black
    • Color Code RAL 9005
    • Finish Powder Coated
    • Thickness 18 ga
Technische specificatie
  • Unieke ref.hoffman-proline-containment-system-chimney-system
  • ProductfamilienVent Data Center Solutions
  • ProductgroepAisle Containment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-01-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • ETIM-codeEC002500
  • ETIM-naamNetwork cabinet
  • Uniclass 2015-codePr_80_77_28_21
  • Uniclass 2015-beschrijvingData equipment cabinets
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TitelData Communications Network Equipment