Publiceer je producten
nVent ProLine Containment System Express Transom Window
nVent

nVent ProLine Containment System Express Transom Window

Transom Windows mount in the space above the sliding door.

Specificatie
  • Features & Benefits

    • Mount in the space above the sliding door
    • Allows additional natural light into aisle
    • Mounting hardware included
    • Clear, transparent door and roof panels provide maximum light to aisleway
    • Express containment system includes magnetic mounting for quick-install

    Specifications

    • Finish Powder Coated
    • Color Jet Black
    • Color Code RAL 9005
Technische specificatie
  • Unieke ref.hoffman-proline-containment-system-express-transom-window
  • ProductfamilienVent Data Center Solutions
  • ProductgroepAisle Containment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-01-21
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • ETIM-codeEC002500
  • ETIM-naamNetwork cabinet
  • Uniclass 2015-codePr_80_77_28_21
  • Uniclass 2015-beschrijvingData equipment cabinets
  • CSI MasterFormat 2014 Code27 21 00
  • CSI MasterFormat 2014 TitelData Communications Network Equipment