Publiceer je producten
Water Heating Systems Model C185W

Water Heating Systems Model C185W

The C185W is a high-efficiency commercial heat pump water heater designed to deliver reliable, energy-saving domestic hot water for multifamily, institutional, and light commercial applications. Utilizing advanced heat pump technology, the unit extracts ambient air heat to significantly reduce operating costs and carbon footprint while maintaining consistent hot water performance. The C185W is engineered for durability, quiet operation, and integration with modern building systems, making it an ideal solution for sustainable and code-compliant hot water generation.

Specificatie
  • Standard Features

    • Low GWP Refrigerant
    • Integral circulator – ready to handle external piping
    • Double wall DHW heat exchanger, direct pipe ready
    • Build America – Buy America compliant
    • 160 Degree Fahrenheit – maximum service water temperature
    • Controllable with external controls, BMS, or included tank sensors
    • High efficiency, water-source heat pump water heater
    • Industry leading factory support and order lead times
Technische specificatie
  • Unieke ref.water-heating-systems-model-c-185-w
  • ProductfamilieDomestic Hot Water Heating
  • ProductgroepWater Source Heat Pumps
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2025-04-25
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Boilers
  • Uniclass 2015-codePr_60_60_96_28
  • Uniclass 2015-beschrijvingElectric storage water heaters
  • CSI MasterFormat 2014 Code22 33 36.16
  • CSI MasterFormat 2014 TitelCommercial Storage Electric Domestic Water Heaters
  • OmniClass-nummer23-31 29 00
  • OmniClass-titelHot Water Heaters