Publiceer je producten
Oatey Designline Decorative Square Shower Drains
Oatey Designline Decorative Square Shower Drains
    Oatey

    Oatey Designline Decorative Square Shower Drains

    Add functional elegance to your shower with the Oatey® Designline™ Shower Drain. The centerpoint drain is engineered to achieve the best fit, form and function in a tile shower. Its design allows for micro-adjusting the drain height without rotation to meet the pitch of the finished floor. The 2-inch outlet adaptor with an O-ring allows attaches to standard drain outlets. The drain is compatible with both PVC and CPE waterproofing liners. With a sloped drain body, you can be sure that water consistently flows to the drain outlet. The included debris basket serves as a shower drain hair catcher to protect against clogs and is easily accessible by removing the drain cover with the lifting key. Waterproofing, bonding adhesive and drain base are sold separately. Oatey products have earned the trust of plumbing professionals for over 100 years.

    Technische specificatie
    • Unieke ref.oatey-designline-decorative-square-shower-drains
    • ProductfamilieDrains
    • ProductgroepDrains
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2025-03-14
    • Editienummer1
    Gerelateerd
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectSanitair - Bad & Spa's